Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8331PRL1_WD_C5 Image

Range: AvatarON

Control mechanism

E8331PRL1_WD_C5

Schneider Electric E8331PRL1_WD_C5 Image
Range: AvatarON

Control mechanism

E8331PRL1_WD_C5

AvatarOn - momentary switch - 4A 250V - 1 gang - Wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Time delay switch
    device presentation
    Mechanism
    Complementary
    device mounting
    Flush
    Surface
    number of modules
    1 module with 35 x 16 mm
    number of rocker
    1
    actuator
    Rocker
    fixing mode
    Clip-in
    colour tint
    White
    surface finish
    Glossy
    quantity per set
    Set of 1
    [Ie] rated operational current
    4 A
    4 A
    [Ue] rated operational voltage
    250 V AC 50...60 Hz
    clamping connection capacity
    1...4 mm² (rigid)
    1...4 mm² (stranded)
    1...4 mm² (flexible)
    wire stripping length
    12 mm
    material
    PC (polycarbonate) for grid plate
    PC (polycarbonate) for surround
    PC (polycarbonate) for base
    PC (polycarbonate) for base cover
    PC (polycarbonate) for dolly
    Brass for terminal cover
    height
    86 mm
    width
    86 mm
    depth
    34 mm
    embedding depth
    25 mm
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.