Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8331L1_LW_G11 Image

Range: AvatarON

Control mechanism

E8331L1_LW_G11

Schneider Electric E8331L1_LW_G11 Image
Range: AvatarON

Control mechanism

E8331L1_LW_G11

AvatarOn - 16AX 250V 1Gang 1Way Switch - Light wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device application
    Control
    load type
    Resistive
    Fluorescent lamp
    Incandescent lamp
    Inductive
    colour tint
    Light wood
    Complementary
    rated current
    16 A 250 V AC 50/60 Hz
    number of gangs
    1 gang
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    material
    Polycarbonate + GF 20 % actuator
    Polycarbonate frame
    Polycarbonate base
    Polycarbonate dolly
    Polycarbonate grid plate
    width
    86 mm
    height
    86 mm
    depth
    34.2 mm
    Environment
    ambient air temperature for operation
    <= 45 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000
    standards
    BS EN 60669-1
    IEC 60669-1
    SS 227-1
    MS IEC 60669-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.