Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8331KPB_WE_G11 Image

Range: AvatarON

Control mechanism

E8331KPB_WE_G11

Schneider Electric E8331KPB_WE_G11 Image
Range: AvatarON

Control mechanism

E8331KPB_WE_G11

AvatarOn - Panic Button with Key Reset - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    load type
    DC
    colour tint
    White
    Complementary
    rated current
    3 A 24 V DC
    switch application
    Panic button
    clamping connection capacity
    1 x 1.5 mm² for stranded cable(s)
    1 x 1.5 mm² for solid cable(s)
    connections - terminals
    Terminal block
    material
    Polycarbonate grid plate
    Polycarbonate surround
    Polycarbonate button
    device mounting
    Flush
    Surface
    width
    86 mm
    height
    86 mm
    depth
    33.6 mm
    Environment
    ambient air temperature for operation
    <= 45 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000
    standards
    BS 5733
    IEC 60670
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.