Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8331KPB_WD_G11 Image

    Range: AvatarON

    Control mechanism

    E8331KPB_WD_G11

    Schneider Electric E8331KPB_WD_G11 Image
    Range: AvatarON

    Control mechanism

    E8331KPB_WD_G11

    AvatarOn - Panic Button with Key Reset - Wood

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Switch
      device application
      Control
      load type
      DC
      colour tint
      Wood
      Complementary
      rated current
      3 A 24 V DC
      switch application
      Panic button
      clamping connection capacity
      1 x 1.5 mm² for stranded cable(s)
      1 x 1.5 mm² for solid cable(s)
      connections - terminals
      Terminal block
      material
      Polycarbonate grid plate
      Polycarbonate surround
      Polycarbonate button
      device mounting
      Flush
      Surface
      width
      86 mm
      height
      86 mm
      depth
      33.6 mm
      Environment
      ambient air temperature for operation
      <= 45 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant
      operating altitude
      2000
      standards
      BS 5733
      IEC 60670
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.