Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AvatarON
Schneider Electric E8331ETPE3_WE Image

E8331ETPE3_WE

Schneider Electric E8331ETPE3_WE Image
E8331ETPE3_WE

AvatarOn - sound activated switch - 200VA - 3 Lines - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Sound activated switch
    device application
    Control
    device presentation
    End device
    load type
    Incandescent lamp 200 W (220...240 V AC)
    LED lamp 60 W (220...240 V AC)
    High voltage halogen lamp 200 W (220...240 V AC)
    Low voltage halogen lamp with ferromagnetic transformer 200 VA
    Low voltage lamps with electronic transformer 200 VA
    Fluorescent lamp with conventional ballast 100 VA (220...240 V AC)
    Fluorescent lamp with electronic ballast 100 VA (220...240 V AC)
    Compact fluorescent lamp 60 W (220...240 V AC)
    colour tint
    White
    Complementary
    [Ue] rated operational voltage
    220...240 V AC
    rated voltage
    220...240 V AC
    supply voltage limits
    198...264 V AC
    network frequency
    60 Hz +/- 3 Hz
    50 Hz +/- 3 Hz
    protection type
    Overload protection
    Overvoltage protection
    number of modules
    1 module 86 x 86 mm
    fixing mode
    M4 screw fixing
    fixing center
    60.3 mm
    surface finish
    Glossy
    time delay
    60 s, tolerance +/- 10 s
    mechanical durability
    20000 cycles minimum
    number of terminals
    3
    clamping connection capacity
    2 x 2.5 mm²
    connections - terminals
    Brass pillar
    local signalling
    LED red on/off indication
    material
    Polycarbonate for plastic part
    Zinc plated steel for terminal screw
    device mounting
    Flush
    height
    86 mm
    width
    86 mm
    depth
    33.18 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    10...95 % non-condensing operating
    10...95 % non-condensing storage
    operating altitude
    0...2000 m
    environmental characteristic
    Salt mist
    UV resistant
    Dust resistant
    Oil resistant
    standards
    CE
    IEC 60669-2-1: ed. 4.1, 2009
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /