Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8331EKT_WD_C5 Image

Range: AvatarON

Control mechanism

E8331EKT_WD_C5

Schneider Electric E8331EKT_WD_C5 Image
Range: AvatarON

Control mechanism

E8331EKT_WD_C5

AvatarOn - 250V 16A electronic keycard switch - wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Key card switch
    device application
    Hotel
    load type
    Resistive
    colour tint
    Wood
    Complementary
    rated current
    16 A 250 V AC 50 Hz
    connections - terminals
    Brass terminal
    clamping connection capacity
    2 x 2.5 mm² solid
    3 x 4 mm² solid
    3 x 4 mm² stranded
    2 x 2.5 mm² stranded
    status LED
    Amber LED
    material
    Polycarbonate plastic part
    device mounting
    Flush
    Surface
    width
    86 mm
    height
    86 mm
    depth
    43.8 mm
    embedding depth
    34.1 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    0...95 %
    standards
    IEC 60669-2-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.