Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AvatarON
Schneider Electric E8331EKTID_WE Image

E8331EKTID_WE

Schneider Electric E8331EKTID_WE Image
E8331EKTID_WE

AvatarOn - electronic key card time delay switch with ID - 250V 16A - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Key card switch
    device application
    Hotel
    load type
    Resistive
    colour tint
    White
    Complementary
    rated current
    16 A 220...240 V AC
    supply voltage limits
    198...264 V AC
    network frequency
    60 Hz +/- 3 Hz
    50 Hz +/- 3 Hz
    protection type
    Overvoltage protection
    Overload protection (thermal)
    RFID technology
    Mifare-One
    RFID frequency
    13.56 MHz
    time delay range
    25...35 s
    connections - terminals
    3 brass pillar
    clamping connection capacity
    2 x 2.5 mm²
    1 x 4 mm²
    status LED
    Amber 1 LED for on/off indication
    material
    Zinc plated steel terminal screw
    Polycarbonate plastic part
    surface finish
    Glossy
    device mounting
    Flush
    fixing center
    60.3 mm
    fixing mode
    M4 screw fixing
    width
    86 mm
    height
    86 mm
    depth
    46.36 mm
    embedding depth
    35 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    0...60 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    10...95 % non-condensing operating
    10...95 % non-condensing storage
    operating altitude
    0...2000 m
    environmental characteristic
    Dust resistant
    UV resistant
    Oil resistant
    Salt mist
    standards
    CE
    IEC 60669-2-1: ed. 4.1, 2009
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /