Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8331DFSGN_WE_G11 Image

Range: AvatarON

Control mechanism

E8331DFSGN_WE_G11

Schneider Electric E8331DFSGN_WE_G11 Image
Range: AvatarON

Control mechanism

E8331DFSGN_WE_G11

13A 250V 1G Fused Connection Unit w DP Switch and LED, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Fused connection
    quantity per set
    Set of 1
    Complementary
    colour tint
    White
    pilot light
    Neon indicator
    number of gangs
    1 gang
    material
    Steel
    mounting support
    Wall mounted
    rated current
    13 A, 250 V, AC, 50...60 Hz
    connections - terminals
    Screw terminals
    height
    86 mm
    width
    86 mm
    depth
    30.5 mm
    IP degree of protection
    IP20
    fuse type
    Blade type
    Environment
    standards
    BS 1363
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.