Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8331D45N_WG_C5 Image

    Range: AvatarON

    Control mechanism

    E8331D45N_WG_C5

    Schneider Electric E8331D45N_WG_C5 Image
    Range: AvatarON

    Control mechanism

    E8331D45N_WG_C5

    AvatarOn -LED on indicator- 45A Double pole switch -Wine Gold

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Switch
      device application
      Control
      load type
      Serial boost load (SBL)
      Resistive
      Small motor load
      Fluorescent lamps
      Incandescent lamp
      colour tint
      Wine gold
      Complementary
      rated current
      45 A 250 V AC 50/60 Hz
      switch function
      2-pole
      number of gangs
      1 gang
      clamping connection capacity
      1 x 10 mm² for stranded cable(s)
      4 x 4 mm² for stranded cable(s)
      1 x 16 mm² for stranded cable(s)
      connections - terminals
      Brass terminal
      local signalling
      LED indicator LED amber on
      material
      Polycarbonate + GF 20 % actuator
      Polycarbonate frame
      Polycarbonate base
      Polycarbonate dolly
      Polycarbonate grid plate
      device mounting
      Flush
      width
      86 mm
      height
      86 mm
      depth
      32 mm
      Environment
      ambient air temperature for operation
      <= 45 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant
      operating altitude
      2000
      standards
      SS 227-1
      IEC 60669-1
      BS EN 60669-1
      MS IEC 60669-1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.