Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AvatarON
Schneider Electric E8331D20N_LW_G11 Image

E8331D20N_LW_G11

Green premium brand logo
Schneider Electric E8331D20N_LW_G11 Image
E8331D20N_LW_G11
Green premium brand logo

AvatarOn -LED on indicator- 20A Double pole switch -Light Wood

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    load type
    Fluorescent lamps
    Incandescent lamp
    Resistive
    Serial boost load (SBL)
    Motor
    colour tint
    Light wood
    Complementary
    rated current
    20 A at 250 V AC 50/60 Hz
    switch function
    2-pole
    number of gangs
    1 gang
    number of rocker
    1
    clamping connection capacity
    3 x 2.5 mm² for stranded cable(s)
    1 x 4 mm² for stranded cable(s)
    1 x 6 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    local signalling
    On: LED indicator, LED (amber)
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: frame
    Polycarbonate + GF 20 %: actuator
    device mounting
    Flush
    width
    86 mm
    height
    86 mm
    depth
    32 mm
    Environment
    maximum ambient air temperature for operation
    45 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    standards
    MS IEC 60669-1
    IEC 60669-1
    BS EN 60669-1
    SS 227-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_LW_G11_ROHS_DECLARATION
    Description
    E8331D20N_LW_G11_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    E8331D20N_LW_G11_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_LW_G11_REACH_DECLARATION
    Description
    E8331D20N_LW_G11_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    E8331D20N_LW_G11_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_LW_G11_ROHS_CHINA_DECLARATION
    Description
    E8331D20N_LW_G11_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    E8331D20N_LW_G11_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /