Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8330X_WG_C5 Image

    Range: AvatarON

    Cover frame

    E8330X_WG_C5

    Schneider Electric E8330X_WG_C5 Image
    Range: AvatarON

    Cover frame

    E8330X_WG_C5

    AvatarOn - 1G Blank Plate - Wine Gold

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Blank plate
      number of gangs
      1 gang
      colour tint
      Wine gold
      Complementary
      material
      Polycarbonate for plastic part
      device mounting
      Flush
      Surface
      width
      86 mm
      height
      86 mm
      depth
      13.4 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      environmental characteristic
      UV resistant
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.