Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8330X_WD_C5 Image

Range: AvatarON

Cover frame

E8330X_WD_C5

Schneider Electric E8330X_WD_C5 Image
Range: AvatarON

Cover frame

E8330X_WD_C5

AvatarOn - 1G Blank Plate - Dark wood

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Blank plate
    number of gangs
    1 gang
    colour tint
    Wood
    Complementary
    material
    Polycarbonate for plastic part
    device mounting
    Flush
    Surface
    width
    86 mm
    height
    86 mm
    depth
    13.4 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.