Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8330X_GH_G11 Image

Range: AvatarON

Cover frame

E8330X_GH_G11

Schneider Electric E8330X_GH_G11 Image
Range: AvatarON

Cover frame

E8330X_GH_G11

AvatarOn - 1G Blank Plate - Metal Gold Hairline

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Blank plate
    number of gangs
    1 gang
    colour tint
    Metal gold hairline
    Complementary
    material
    Polycarbonate for plastic part
    device mounting
    Flush
    Surface
    width
    86 mm
    height
    86 mm
    depth
    13.4 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    UV resistant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.