Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8330FSGN_WE_C5 Image

    Range: AvatarON

    Control mechanism

    E8330FSGN_WE_C5

    Schneider Electric E8330FSGN_WE_C5 Image
    Range: AvatarON

    Control mechanism

    E8330FSGN_WE_C5

    13A 250V 1G Fused Connection Unit with LED, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      AvatarOn
      product or component type
      Fused connection
      quantity per set
      Set of 1
      Complementary
      colour tint
      White
      pilot light
      Neon indicator
      number of gangs
      1 gang
      material
      PC (polycarbonate)
      Copper
      Steel
      mounting support
      Wall mounted
      rated current
      13 A, 250 V, AC, 50...60 Hz
      connections - terminals
      Screw terminals
      height
      86 mm
      width
      86 mm
      depth
      38.2 mm
      IP degree of protection
      IP20
      fuse type
      Blade type
      Environment
      standards
      BS 1363
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.