Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8315_GH_G11 Image

Range: AvatarON

Sockets

E8315_GH_G11

Schneider Electric E8315_GH_G11 Image
Range: AvatarON

Sockets

E8315_GH_G11

AvatarOn - 13A 250V 1Gang Switched Socket, Metal Gold Hairline

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Switched socket
    device application
    Power supply
    device presentation
    Mechanism
    outlet poles configuration
    3P with shutter
    colour tint
    Metal gold hairline
    type of packing
    Flow-pack
    sale per indivisible quantity
    1
    Complementary
    rated current
    13 A, connector type: socket-outlet
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    socket number
    1
    outlet standard description
    With earthing contact
    outlet standard
    China
    number of gangs
    1 gang
    service life in cycles
    20000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screw terminal
    material
    Polycarbonate for grid plate
    Polycarbonate for surround
    surface finish
    Glossy
    surface treatment
    Painted mechanism cover
    device mounting
    Surface
    fixing mode
    Screw
    height
    86 mm
    width
    86 mm
    depth
    31.7 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    -5...45 °C
    ambient air temperature for storage
    -5...60 °C
    relative humidity
    0...95 %
    standards
    SS 145
    BS 1363
    MS 589
    product certifications
    SIRIM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.