Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8315USB_GH_G11 Image

Range: AvatarON

Sockets

E8315USB_GH_G11

Schneider Electric E8315USB_GH_G11 Image
Range: AvatarON

Sockets

E8315USB_GH_G11

AvatarOn - 13A 250V 5 Pin Socket with 2A USB Charger - Metal Gold Hairline

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    USB charger + socket-outlet
    device application
    USB charger
    fixing mode
    By screws
    Complementary
    outlet standard
    British
    outlet standard description
    With earthing contact
    integrated connection type
    2 USB port 5 V DC 2.1 A
    1 socket-outlet 250 V AC 13 A 50/60 Hz
    device mounting
    Surface
    device presentation
    Mechanism
    mounting support
    Mounting box
    outlet poles configuration
    2P + E with shutter
    colour tint
    Metal gold hairline
    surface finish
    Matt
    surface treatment
    Painted
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -5...60 °C
    protection type
    Current protection
    dielectric strength
    2000 V
    ambient air temperature for operation
    0...40 °C
    service life in cycles
    5000 cycles
    connections - terminals
    Screw terminal
    number of terminals
    3
    screwdriver shape
    Phillips combined
    number of cables
    2
    clamping connection capacity
    1.5...4 mm² (rigid)
    1.5...4 mm² (stranded)
    1.5...4 mm² (flexible)
    material
    PC (polycarbonate) for grid plate
    PC (polycarbonate) for surround
    wire stripping length
    12 mm
    height
    86 mm
    width
    86 mm
    depth
    38.2 mm
    embedding depth
    29.3 mm
    standards
    UL 94
    UL 498
    UL 1310
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.