Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8315C_WE_C5 Image

View all AvatarON

AvatarON - E8315C_WE_C5

Cover frame

Schneider Electric E8315C_WE_C5 Image
View all AvatarON
AvatarON - E8315C_WE_C5
Cover frame

AvatarOn - cover plate for switched socket 13A - 3P - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    AvatarOn
    product or component type
    Cover plate
    accessory / separate part category
    Mounting accessory
    colour tint
    White (painted)
    type of packing
    Flow-pack
    Complementary
    product destination
    Switched socket
    socket number
    1
    number of rocker
    1
    [In] rated current
    13 A
    outlet poles configuration
    3P
    outlet standard
    British BS 1363A
    material
    PC (polycarbonate)
    surface finish
    Glossy
    surface treatment
    Untreated
    height
    86 mm
    width
    86 mm
    depth
    21 mm
    Environment
    ambient air temperature for storage
    -5...45 °C
    ambient air temperature for operation
    0...95 °C
    standards
    BS 5733
    IEC 60670
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.