Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E82T727V_LS Image

Range: Pieno

Hotel Accessories

E82T727V_LS

Schneider Electric E82T727V_LS Image
Range: Pieno

Hotel Accessories

E82T727V_LS

115V/240V Universal Shaver Unit, Vertical, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Universal shaver
    installation direction
    Vertical
    input voltage
    240 V, AC, 50 Hz
    output voltage
    115 V, AC, 50 Hz
    transformer rated power in VA
    20 VA
    load type
    Non-polarised
    Polarised
    cover frame colour tint
    Lavender silver
    Complementary
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    width
    147 mm
    height
    87 mm
    depth
    49.7 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    IEC 61558-2-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.