Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E82T426_LS Image

Range: Pieno

Legacy

E82T426_LS

Schneider Electric E82T426_LS Image
Range: Pieno

Legacy

E82T426_LS

13A 250V Twin Gang Socket, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    Unswitch
    rated current
    13 A, 250 V, , AC, 50...60 Hz
    number of gangs
    2 gangs
    load type
    Resistive
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Surface
    Flush
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    2 x 4 mm² for stranded cable(s)
    width
    147 mm
    height
    87 mm
    depth
    25.3 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    MS 589-2
    BS 1363-2
    SS 145-2
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.