Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric E82T15D45N_LS Image

View all Pieno

E82T15D45N_LS

Schneider Electric E82T15D45N_LS Image
View all Pieno
E82T15D45N_LS

45A 250V Double Pole Sw with Neon + 13A Sw Socket with Neon, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pieno
    product or component type
    Cooker control unit socket
    switch application
    Switch
    load type
    Fluorescent
    Resistive
    cover frame colour tint
    Lavender silver
    Complementary
    device mounting
    Flush
    Surface
    wiring device mounting
    Flush
    Surface
    rated current
    45 A, 250 V, AC, 50 Hz
    local signalling
    Neon
    number of gangs
    1 gang
    material
    Polycarbonate with surround
    connections - terminals
    Folded terminal
    Pillar terminals
    clamping connection capacity
    3 x 2.5 mm² - cable stiffness: solid
    embedding depth
    24.5 mm
    width
    147 mm
    height
    87 mm
    depth
    34.1 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    BS 4177
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.