Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8290FLW_WE Image

Range: Pieno

Hotel Accessories

E8290FLW_WE

Schneider Electric E8290FLW_WE Image
Range: Pieno

Hotel Accessories

E8290FLW_WE

Night Foot Lamp with LED Illumination, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Night foot lamp
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    device mounting
    Flush
    Surface
    rated current
    20 mA, 250 V, AC, 50 Hz
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    width
    87 mm
    height
    87 mm
    Environment
    standards
    BS 5733
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.