Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E82426_10US_LS Image

    Range: Pieno

    Wiring Devices

    E82426_10US_LS

    Schneider Electric E82426_10US_LS Image
    Range: Pieno

    Wiring Devices

    E82426_10US_LS

    10A 250V 1 Gang 2 Universal Pin + 3 Flat Pin China Socket, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Power socket-outlet
      switch function
      Unswitch
      rated current
      10 A, 250 V, , AC, 50 Hz
      number of gangs
      1 gang
      load type
      No inductive load
      cover frame colour tint
      Lavender silver
      Complementary
      wiring device mounting
      Flush
      Surface
      outlet poles configuration
      2P universal
      2P + E china
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      connections - terminals
      Pillar terminals switch
      clamping connection capacity
      2 x 2.5 mm² for solid cable(s)
      width
      87 mm
      height
      87 mm
      depth
      8.8 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      GB 2099.1-2008
      GB 16915.1-2003
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1604  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Product environmental
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 188.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.