Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E82426U_LS Image

Range: Pieno

Wiring Devices

E82426U_LS

Schneider Electric E82426U_LS Image
Range: Pieno

Wiring Devices

E82426U_LS

10A 250V 1 Gang Universal Socket, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    Unswitch
    rated current
    10 A, 250 V, , AC, 50 Hz
    number of gangs
    1 gang
    load type
    No inductive load
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Surface
    Flush
    outlet poles configuration
    2P universal
    2P china
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    connections - terminals
    Clamp terminal socket
    clamping connection capacity
    2 x 2.5 mm² for solid cable(s)
    width
    87 mm
    height
    87 mm
    depth
    8.8 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    IEC 60884-1
    GB 2099.1-2008
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.