Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pieno
Schneider Electric E8233SMATV_LS Image
Discontinued

E8233SMATV_LS

Schneider Electric E8233SMATV_LS Image
Discontinued
E8233SMATV_LS

TV/FM/SAT TV Socket, F Connection, Triangle Arrangement, Lavendar Silver

Show more characteristics
E8233SMATV_LS  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Surface
    Flush
    average impedance
    75 Ohm
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    connections - terminals
    IEC connection
    Clamp terminal
    F connection
    width
    87 mm
    height
    87 mm
    depth
    36.2 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    GB 17466
    IEC 60670
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /