Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8233L1N_LS Image

    Range: Pieno

    Legacy

    E8233L1N_LS

    Schneider Electric E8233L1N_LS Image
    Range: Pieno

    Legacy

    E8233L1N_LS

    16AX 250V 3 Gang 1 Way Switch with Neon, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Acti 9
      range
      Acti 9
      product name
      Acti 9 IC
      product or component type
      Twilight switch
      device short name
      IC2000
      provided equipment
      Switchboard cell
      function available
      Cabling test function with a push-button on front face
      Complementary
      device application
      Building
      number of channels
      1
      load type
      ( 400 VA )
      Balast : conventional, ( 1500 VA )
      Balast : conventional, ( 2300 VA )
      Balast : conventional, ( 2300 VA )
      Balast : conventional, ( 2300 VA )
      Balast : conventional, ( 400 VA )
      ( 2300 W )
      ( 2300 W )
      Balast : electronic, ( 300 VA )
      Balast : electronic, ( 7 x 15 W )
      Balast : electronic, ( 7 x 20 W )
      Balast : electronic, ( 7 x 23 W )
      Balast : electronic, ( 9 x 7 W )
      Balast : electronic, ( 7 x 11 W )
      power consumption in VA
      6 VA
      maximum switching current
      10 A - 250 V AC pf = 0.6
      16 A - 250 V AC pf = 1
      [Ue] rated operational voltage
      230 V ( +10 % -15 % ) AC 50/60 Hz
      opening distance
      < 3 mm
      status LED
      Green LED : threshold reached
      Red LED : brightness less than the threshold
      time delay
      >= 60 s ( on closing )
      >= 60 s ( on breaking contact )
      mounting support
      DIN rail
      9 mm pitches
      5
      light intensity adjustment
      2...2000 lux
      connections - terminals
      X 2 screwless terminals : <= 2.5 mm²
      electrical insulation class
      Class II
      height
      85 mm
      width
      45 mm
      depth
      65 mm
      product weight
      280 g
      control type
      By brightness detection
      market segment
      Residential
      Small commercial
      compatibility code
      IC2000
      Environment
      standards
      EN 60529
      EN 60669
      ambient air temperature for operation
      -25...50 °C
      IP degree of protection
      IP20 B
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1426  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • German
      User guide
      Date
      Size
      Add to My Documents
      Date 1/19/15
      Size 737.6 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/21/17
      Size 729.5 KB
      Date 11/17/17
      Size 1.3 MB
      Application solutions
      Date
      Size
      Add to My Documents
      Date 9/24/13
      Size 453.5 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Declaration of conformity
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.