Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8232V450F_LS Image

Range: Pieno

Wiring Devices

E8232V450F_LS

Schneider Electric E8232V450F_LS Image
Range: Pieno

Wiring Devices

E8232V450F_LS

450W 240V 1 Gang Fan Controller with Switch, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Fan controller
    number of gangs
    1 gang
    rated operational voltage
    250 V AC 50 Hz
    operational power in W
    450 W
    cover frame colour tint
    Lavender silver
    cover plate colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Polycarbonate plastic part
    width
    87 mm
    height
    87 mm
    depth
    55 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    operating altitude
    2000 m
    standards
    IEC 60669
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.