Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8232TVF_WE Image

Range: Pieno

Wiring Devices

E8232TVF_WE

Schneider Electric E8232TVF_WE Image
Range: Pieno

Wiring Devices

E8232TVF_WE

2 Gang TV Socket, F Connection, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV
    number of gangs
    2 gangs
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    average impedance
    75 Ohm
    material
    Polycarbonate grid plate
    Polycarbonate surround
    connections - terminals
    F connection
    width
    87 mm
    height
    87 mm
    depth
    21 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    GB 17466
    IEC 60670
    GY/T137-1999
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.