Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8232TVFRJS_5_WE Image

    Range: Pieno

    Wiring Devices

    E8232TVFRJS_5_WE

    Schneider Electric E8232TVFRJS_5_WE Image
    Range: Pieno

    Wiring Devices

    E8232TVFRJS_5_WE

    1G TV F CNN+RJ45 Data Outlet, Cat 5e, Keystone on Shuttered WP, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      TV/FM/SAT +DATA socket
      TV socket type
      TV+Data
      TV connector
      Male
      number of gangs
      1 gang
      cover frame colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      average impedance
      75 Ohm
      material
      Polycarbonate grid plate
      Polycarbonate surround
      bandwidth
      5...860 Hz TV+DATA
      connections - terminals
      F connection
      RJ45 connector
      width
      87 mm
      height
      87 mm
      depth
      40.6 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      GB 17466
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.