Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pieno
Schneider Electric E8232TVFRJS_5_LS Image

E8232TVFRJS_5_LS

Schneider Electric E8232TVFRJS_5_LS Image
E8232TVFRJS_5_LS

1G TV F CNN+RJ45 Data Outlet, Cat 5e, Keystone on Shuttered WP, Lavendar Silver

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    TV/FM/SAT +DATA socket
    TV socket type
    TV+Data
    TV connector
    Male
    number of gangs
    1 gang
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Surface
    Flush
    average impedance
    75 Ohm
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    bandwidth
    5…860 Hz TV+DATA
    connections - terminals
    F connection
    RJ45 connector
    width
    87 mm
    height
    87 mm
    depth
    40.6 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    GB 17466
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /