Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8232RJS_LS Image

Range: Pieno

Wiring Devices

E8232RJS_LS

Schneider Electric E8232RJS_LS Image
Range: Pieno

Wiring Devices

E8232RJS_LS

2 Gang Shuttered Keystone Wallplate (without module), Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Telephone socket
    number of gangs
    2 gangs
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Polycarbonate grid plate
    Polycarbonate surround
    width
    87 mm
    height
    87 mm
    depth
    14.3 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.