Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8232L2F_LS Image

View all Pieno

Pieno - E8232L2F_LS

Wiring Devices

Schneider Electric E8232L2F_LS Image
View all Pieno
Pieno - E8232L2F_LS
Wiring Devices

16AX 250V 2 Gang 2 Way Switch with Fluorescent Locator, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Pieno
    product or component type
    Switch
    switch application
    Switch
    load type
    Fluorescent
    Resistive
    cover frame colour tint
    Lavender silver
    Complementary
    device mounting
    Flush
    Surface
    wiring device mounting
    Flush
    Surface
    switch function
    2-way
    rated current
    16 AX, 250 V, AC, 50 Hz
    local signalling
    Fluorescent, white
    number of gangs
    2 gangs
    material
    Polycarbonate with surround
    connections - terminals
    Pillar terminals
    clamping connection capacity
    2 x 1.5 mm² - cable stiffness: stranded
    embedding depth
    23 mm
    width
    87 mm
    height
    87 mm
    depth
    23 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    BS EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
    SS 227-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.