Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8232HDUSB_WE Image

    Range: Pieno

    Wiring Devices

    E8232HDUSB_WE

    Schneider Electric E8232HDUSB_WE Image
    Range: Pieno

    Wiring Devices

    E8232HDUSB_WE

    Pieno - HDMI and USB Socket, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Pieno
      product or component type
      Media socket
      device application
      Media device support
      cover frame colour tint
      White
      Complementary
      number of connectors
      1 USB
      1 HDMI
      material
      Polycarbonate grid plate
      Polycarbonate surround
      device mounting
      Flush
      Surface
      width
      87 mm
      height
      87 mm
      depth
      23.8 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1809  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.