Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8232HD15PH_LS Image

Range: Pieno

Wiring Devices

E8232HD15PH_LS

Schneider Electric E8232HD15PH_LS Image
Range: Pieno

Wiring Devices

E8232HD15PH_LS

Pieno - VGA and Mini Audio Socket, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Pieno
    product or component type
    Media socket
    device application
    Media device support
    cover frame colour tint
    Lavender silver
    Complementary
    number of connectors
    1 VGA - video
    1 jack - audio
    material
    Polycarbonate grid plate
    Polycarbonate surround
    device mounting
    Flush
    Surface
    width
    87 mm
    height
    87 mm
    depth
    32.9 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.