Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8231X_LS Image

    Range: Pieno

    Legacy

    E8231X_LS

    Schneider Electric E8231X_LS Image
    Range: Pieno

    Legacy

    E8231X_LS

    1 Gang Blank Plate with 30M hole, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Blank plate
      number of gangs
      1 gang
      cover frame colour tint
      Lavender silver
      Complementary
      wiring device mounting
      Flush
      Surface
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      width
      87 mm
      height
      87 mm
      depth
      9.4 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.