Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8231WS_LS Image

Range: Pieno

Hotel Accessories

E8231WS_LS

Schneider Electric E8231WS_LS Image
Range: Pieno

Hotel Accessories

E8231WS_LS

16AX 1 Gang Switch with Neon with "Please Wait" Symbol, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Pieno
    product or component type
    Switch
    switch application
    Control switch
    load type
    Fluorescent
    Resistive
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    device mounting
    Flush
    Surface
    switch function
    Switch
    rated current
    16 AX, 250 V, AC, 50 Hz
    local signalling
    Please wait-neon with orange
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    connections - terminals
    By screw
    width
    76.5 mm
    height
    76.5 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    BS EN 60669-1
    GB 16915.1
    IEC 60669-1
    MS IEC 60669-1
    SS 227-1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.