Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8231TVS_WE Image

    Range: Pieno

    Legacy

    E8231TVS_WE

    Schneider Electric E8231TVS_WE Image
    Range: Pieno

    Legacy

    E8231TVS_WE

    1 Gang TV Socket Slave, 75 ohm, 5-860MHz, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      TV/FM/SAT socket
      TV socket type
      TV
      number of gangs
      1 gang
      cover frame colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      average impedance
      75 Ohm
      additional information
      Slave
      material
      Polycarbonate grid plate
      Polycarbonate surround
      Polycarbonate mount clip
      bandwidth
      5...860 Hz TV
      connections - terminals
      IEC connection
      Clamp terminal
      width
      87 mm
      height
      87 mm
      depth
      34.9 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      GB 17466
      IEC 60670
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.