Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8231TVS_LS Image

Range: Pieno

Wiring Devices

E8231TVS_LS

Schneider Electric E8231TVS_LS Image
Range: Pieno

Wiring Devices

E8231TVS_LS

1 Gang TV Socket Slave, 75 ohm, 5-860MHz, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV
    number of gangs
    1 gang
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Flush
    Surface
    average impedance
    75 Ohm
    additional information
    Slave
    material
    Polycarbonate grid plate
    Polycarbonate surround
    Polycarbonate mount clip
    bandwidth
    5...860 Hz TV
    connections - terminals
    IEC connection
    Clamp terminal
    width
    87 mm
    height
    87 mm
    depth
    34.9 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    GB 17466
    IEC 60670
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.