Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8231TVSF_LS Image

    Range: Pieno

    Wiring Devices

    E8231TVSF_LS

    Schneider Electric E8231TVSF_LS Image
    Range: Pieno

    Wiring Devices

    E8231TVSF_LS

    1 Gang TV Socket Slave, 5-1000 MHz, F connection, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Pieno
      product or component type
      TV/FM/SAT socket
      TV socket type
      TV
      number of gangs
      1 gang
      cover frame colour tint
      Lavender silver
      Complementary
      wiring device mounting
      Surface
      Flush
      average impedance
      75 Ohm
      additional information
      Slave
      material
      Polycarbonate grid plate
      Polycarbonate surround
      Polycarbonate mount clip
      bandwidth
      5...1000 Hz TV
      connections - terminals
      IEC connection
      Clamp terminal
      F connection
      width
      87 mm
      height
      87 mm
      depth
      41.9 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      IEC 60670
      GB 17466
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.