Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8231SC_WE Image

Range: Pieno

Wiring Devices

E8231SC_WE

Schneider Electric E8231SC_WE Image
Range: Pieno

Wiring Devices

E8231SC_WE

Speaker Connection, One Pair, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Pieno
    product or component type
    Speaker connection
    load type
    Sound data
    cover frame colour tint
    White
    Complementary
    type of cable
    1 pair
    wiring device mounting
    Surface
    Flush
    material
    Polycarbonate grid plate
    Polycarbonate surround
    width
    87 mm
    height
    87 mm
    depth
    8.8 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.