Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8231RJS4_WE Image

    Range: Pieno

    Wiring Devices

    E8231RJS4_WE

    Schneider Electric E8231RJS4_WE Image
    Range: Pieno

    Wiring Devices

    E8231RJS4_WE

    1 Gang Telephone Socket, Keystone on Shuttered Wallplate, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Telephone socket
      number of gangs
      1 gang
      cover frame colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      material
      Polycarbonate grid plate
      Polycarbonate surround
      width
      87 mm
      height
      87 mm
      depth
      30.6 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      IEC 60670
      GB 17466
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.