Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E8231L1F_WE Image

    Range: Pieno

    Wiring Devices

    E8231L1F_WE

    Schneider Electric E8231L1F_WE Image
    Range: Pieno

    Wiring Devices

    E8231L1F_WE

    16AX 250V 1 Gang 1 Way Switch with Fluorescent Locator, White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Pieno
      product or component type
      Switch
      switch application
      Switch
      load type
      Resistive
      Fluorescent
      cover frame colour tint
      White
      Complementary
      device mounting
      Surface
      Flush
      wiring device mounting
      Surface
      Flush
      switch function
      1-way
      rated current
      16 AX, 250 V, AC, 50 Hz
      local signalling
      Fluorescent, white
      number of gangs
      1 gang
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      connections - terminals
      Pillar terminals
      clamping connection capacity
      2 x 2.5 mm² - cable stiffness: solid
      2 x 1.5 mm² - cable stiffness: stranded
      embedding depth
      23 mm
      width
      87 mm
      height
      87 mm
      depth
      23 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      GB 16915.1
      BS EN 60669-1
      IEC 60669-1
      MS IEC 60669-1
      SS 227-1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1642  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.