Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8231ETR60_LS Image

Range: Pieno

Legacy

E8231ETR60_LS

Schneider Electric E8231ETR60_LS Image
Range: Pieno

Legacy

E8231ETR60_LS

200VA Electronic Time Delay Switch, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Pieno
    product or component type
    Time delay switch
    switch function
    Time switch function
    time delay
    1...60 minutes
    number of gangs
    1 gang
    load type
    Fluorescent
    Resistive
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Polycarbonate grid plate
    Polycarbonate surround
    clamping connection capacity
    4 x 1.5 mm² for stranded cable(s)
    2 x 2.5 mm² for stranded cable(s)
    width
    87 mm
    height
    87 mm
    depth
    42 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    IEC 60669-2-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.