Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8231D20N_2_LS Image

    Range: Pieno

    Legacy

    E8231D20N_2_LS

    Schneider Electric E8231D20N_2_LS Image
    Range: Pieno

    Legacy

    E8231D20N_2_LS

    20A 250V 1 Gang 2 Way Double Pole Switch with Neon, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Switch
      switch application
      Switch
      load type
      Resistive
      Fluorescent
      cover frame colour tint
      Lavender silver
      Complementary
      device mounting
      Surface
      Flush
      wiring device mounting
      Surface
      Flush
      switch function
      2-way
      rated current
      20 A, 250 V, AC, 50 Hz
      local signalling
      Neon
      number of gangs
      1 gang
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      connections - terminals
      Pillar terminals
      clamping connection capacity
      3 x 2.5 mm² - cable stiffness: solid
      1 x 6 mm² - cable stiffness: stranded
      embedding depth
      23 mm
      width
      87 mm
      height
      87 mm
      depth
      32.2 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      IEC 60669-1
      GB 16915.1
      SS 227-1
      MS IEC 60669-1
      BS EN 60669-1
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.