Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8231CS_LS Image

    Range: Pieno

    Hotel Accessories

    E8231CS_LS

    Schneider Electric E8231CS_LS Image
    Range: Pieno

    Hotel Accessories

    E8231CS_LS

    16AX 1 Gang Switch with Neon with "Please Clean Up" Symbol, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Pieno
      product or component type
      Switch
      switch application
      Control switch
      load type
      Fluorescent
      Resistive
      cover frame colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      device mounting
      Flush
      Surface
      switch function
      Switch
      rated current
      16 AX, 250 V, AC, 50 Hz
      local signalling
      Please clean up-neon with green
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      connections - terminals
      By screw
      width
      76.5 mm
      height
      76.5 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      BS EN 60669-1
      GB 16915.1
      IEC 60669-1
      MS IEC 60669-1
      SS 227-1
      Offer Sustainability
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.