Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8231CF_LS Image

    Range: Pieno

    Wiring Devices

    E8231CF_LS

    Schneider Electric E8231CF_LS Image
    Range: Pieno

    Wiring Devices

    E8231CF_LS

    10A Mechanical Curtain Switch with Fluorescent Locator, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Switch
      switch application
      Curtain switch
      load type
      Resistive
      Fluorescent
      cover frame colour tint
      Lavender silver
      Complementary
      device mounting
      Flush
      Surface
      wiring device mounting
      Surface
      Flush
      switch function
      Switch
      rated current
      10 A, 250 V, AC, 50 Hz
      local signalling
      Fluorescent, white
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      connections - terminals
      Pillar terminals
      clamping connection capacity
      2 x 1.5 mm² - cable stiffness: stranded
      1 x 2.5 mm² - cable stiffness: solid
      embedding depth
      22.6 mm
      width
      87 mm
      height
      87 mm
      depth
      22.6 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      GB 16915.1
      IEC 60669-1
      BS EN 60669-1
      MS IEC 60669-1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1301  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.