Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric E8231BPDMW_LS Image

    Range: Pieno

    Hotel Accessories

    E8231BPDMW_LS

    Schneider Electric E8231BPDMW_LS Image
    Range: Pieno

    Hotel Accessories

    E8231BPDMW_LS

    10A 250V 1G Bel SW w Illu Pvc, "Pls CleanUp" & "Pls Wait" Sym, Lavendar Silver

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Pieno
      product or component type
      Switch
      switch application
      Bell switch
      Control switch
      load type
      Resistive
      Fluorescent
      cover frame colour tint
      White
      Complementary
      wiring device mounting
      Flush
      Surface
      device mounting
      Flush
      Surface
      switch function
      Switch
      rated current
      10 A, 250 V, AC, 50 Hz
      local signalling
      Please wait-neon with orange
      Please clean up-neon with green
      Privacy-neon with red
      material
      Polycarbonate with grid plate
      Polycarbonate with surround
      connections - terminals
      By screw
      clamping connection capacity
      1 x 2.5 mm² for solid cable(s)
      1 x 1.5 mm² for stranded cable(s)
      embedding depth
      21 mm
      width
      87 mm
      height
      87 mm
      depth
      35.5 mm
      Environment
      ambient air temperature for operation
      -5...40 °C
      relative humidity
      0...95 %
      standards
      MS IEC 60669-1
      SS 227-1
      IEC 60669-1
      GB 16915.1
      BS EN 60669-1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1301  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.