You can choose another country to view available products or go to our Global website for company information.
range of product |
Pieno
| |
---|---|---|
product or component type |
Blank plate
| |
number of gangs |
2 gangs
| |
cover frame colour tint |
White
|
wiring device mounting |
SurfaceFlush
| |
---|---|---|
material |
Polycarbonate with grid platePolycarbonate with surround
| |
width |
87 mm
| |
height |
147 mm
| |
depth |
13.85 mm
|
ambient air temperature for operation |
-5...40 °C
| |
---|---|---|
relative humidity |
0...95 %
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1642 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|
Warranty period |
18 months
|
---|