Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8230FSGN_WE Image

Range: Pieno

Wiring Devices

E8230FSGN_WE

Schneider Electric E8230FSGN_WE Image
Range: Pieno

Wiring Devices

E8230FSGN_WE

13A 250V 1 Gang Fused Connection Unit with Neon, White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Fused connection unit
    rated current
    13 A, 250 V, AC, 50 Hz
    bulb type
    Neon
    load type
    Resistive
    protection type
    Fuse
    number of gangs
    1 gang
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    clamping connection capacity
    2 x 4 mm² for stranded cable(s)
    1 x 2.5 mm² for solid cable(s)
    connections - terminals
    Folded terminal
    width
    87 mm
    height
    87 mm
    depth
    27.8 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    BS 1363
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.