Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric E8215_16CS_LS Image

Range: Pieno

Wiring Devices

E8215_16CS_LS

Schneider Electric E8215_16CS_LS Image
Range: Pieno

Wiring Devices

E8215_16CS_LS

16A 250V 1 Gang Switched 3 Flat Pin China Socket, Lavendar Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Power socket-outlet
    switch function
    Switch
    rated current
    16 A, 250 V, , AC, 50 Hz
    number of gangs
    1 gang
    load type
    No inductive load
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Flush
    Surface
    outlet poles configuration
    2P + E china
    material
    Polycarbonate with grid plate
    Polycarbonate with surround
    connections - terminals
    Pillar terminals switch
    Clamp terminal socket
    clamping connection capacity
    2 x 2.5 mm² for solid cable(s)
    width
    87 mm
    height
    87 mm
    depth
    8.8 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    GB 2099.1-2008
    GB 16915.1-2003
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.