Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric E3SUPS40KH Image

    Range: Easy UPS 3S

    Node - 8780316126

    E3SUPS40KH

    Schneider Electric E3SUPS40KH Image
    Range: Easy UPS 3S

    Node - 8780316126

    E3SUPS40KH

    Easy UPS 3S 40kVA 400V 3:3 UPS Low Tower

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      Easy UPS 3S 40kVA 400V 3:3 UPS Low Tower
      Includes
      Installation guide
      Product Distribution
      Bangladesh , Brunei Darussalam , Cambodia , China , India , Indonesia , KOREA, REPUBLIC OF , Malaysia , Mongolia , Myanmar , Philippines , Singapore , Sri Lanka , Taiwan , Thailand , Viet Nam
      Output
      Output Power Capacity
      40.0 KW / 40.0 kVA
      Max Configurable Power (Watts)
      40.0 KW / 40.0 kVA
      Nominal Output Voltage
      400 3PH
      Output Voltage Distortion
      Less than 3%
      Output Frequency (sync to mains)
      50 Hz , 60 Hz
      Other Output Voltages
      380, 415V
      Crest Factor
      3 : 1
      Double Conversion Online
      Output Voltage THD
      < 3% linear load
      Overload Operation
      150% for 1 minute 125% for 10 minutes
      Bypass
      Built-in Maintenance Bypass
      Input
      Nominal Input Voltage
      400 3PH
      Input Frequency
      45 - 65 Hz
      Input voltage range for main operations
      304 - 477 V
      Other Input Voltages
      380 , 415
      Maximum Input Current
      73 A
      Input Breaker Capacity
      0 A
      Batteries & Runtime
      Battery Type
      No internal battery - uses external battery system
      Included Battery Modules
      0
      Battery Slots Empty
      0
      Typical recharge time
      0 hour(s)
      RBC Quantity
      0
      Communications & Management
      Available SmartSlot™ Interface Quantity
      0
      Physical
      Maximum Height
      770.0 mm
      Maximum Width
      250.0 mm
      Maximum Depth
      900.0 mm
      Rack Height
      0 U
      Net Weight
      70.0 kg
      Shipping Weight
      86.0 kg
      Shipping Height
      1015.0 mm
      Shipping Width
      400.0 mm
      Shipping Depth
      1050.0 mm
      Master Carton Units
      0.0
      Master Carton Weight
      0.0 lbs
      Color
      White
      Units per Pallet
      0.0
      Environmental
      Operating Environment
      0 - 40 °C
      Operating Relative Humidity
      0 - 95% non-condensing %
      Operating Elevation
      0-984.3 meters
      Storage Temperature
      -15 - 40 °C
      Storage Relative Humidity
      0 - 95% non-condensing %
      Storage Elevation
      0-14763.6 meters
      Audible noise at 1 meter from surface of unit
      63.000 dB
      Online Thermal Dissipation
      1880.000 BTU/hr
      Protection Class
      IP 20
      Conformance
      Approvals
      CE , EAC , IEC 62040-1-1 , IEC 62040-2 , IEC 62040-3 , IEC 62040-4 , ISTA 2B , RCM , WEEE
      Standard warranty
      1 year on-site repair or replace with factory authorized Start-Up
    • Documents and Downloads

      Language
      • English
      • Danish
      • Finnish
      • Chinese
      • Norwegian
      • Dutch
      User guide
      Date
      Size
      Add to My Documents
      Date 1/27/18
      Size 3.4 MB
      Date 4/14/18
      Size 4.1 MB
      Brochure
      Date
      Size
      Add to My Documents
      Date 1/26/18
      Size 3.2 MB
      Specification guide
      Date
      Size
      Add to My Documents
      Date 3/26/18
      Size 1.9 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 2/2/18
      Size 65.4 KB
      Specification for tender
      Date
      Size
      Add to My Documents
      Bid Spec - CSI 2004/1995 Easy UPS 3S 10-40 kVA 400 V Guide Specification
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.